Related Products
-
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
4445
15 Series Wheel Bracket
15 Series Wheel Bracket
- Corner wheel bracket kit (includes housing, wheel and screw)
- Three different offset configurations allowing three to operate in parallel t-slots
- Fits inside profile dimensions
- Compatible with 15 T-slot profiles
- Compatible with standard door latches
- Doubles as a corner bracket and linear motion
- Load Capacity: 56.20 lbs
- Requires a tap profile end machining service
- Corner wheel bracket kit (includes housing, wheel and screw)
- Three different offset configurations allowing three to operate in parallel t-slots
- Fits inside profile dimensions
- Compatible with 15 T-slot profiles
- Compatible with standard door latches
- Doubles as a corner bracket and linear motion
- Load Capacity: 56.20 lbs
- Requires a tap profile end machining service
| ESD Safe | No |
| Weight | 0.588000 |
| Color | Silver Painted |
| Series | 15 Series |
| Material | Zinc Bracket with Nylon Wheel |
| A | .750” (19.05mm) |
| B | 1.500” (38.10mm) |
| C | .083” (2.10mm) |
| D | 1.500” (38.10mm) |
| E | .300” (7.62mm) |
| F | 1.535” (38.98mm) |
| G | 1.909” (48.48mm) |
| H | .158” (4.01mm) |
| J | 1.909” (48.48mm) |
| K | 1.500” (38.10mm) |
| L | .158” (4.01mm) |
| M | .829” (21.05mm) |
- Corner wheel bracket kit (includes housing, wheel and screw)
- Three different offset configurations allowing three to operate in parallel t-slots
- Fits inside profile dimensions
- Compatible with 15 T-slot profiles
- Compatible with standard door latches
- Doubles as a corner bracket and linear motion
- Load Capacity: 56.20 lbs
- Requires a tap profile end machining service
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3118 | 2 | 5/16-18 x 1.000" Button Head Socket Cap Screw (BHSCS) |
Product Specs
- Product Details
-
ESD Safe No Weight 0.588000 Color Silver Painted Series 15 Series Material Zinc Bracket with Nylon Wheel A .750” (19.05mm) B 1.500” (38.10mm) C .083” (2.10mm) D 1.500” (38.10mm) E .300” (7.62mm) F 1.535” (38.98mm) G 1.909” (48.48mm) H .158” (4.01mm) J 1.909” (48.48mm) K 1.500” (38.10mm) L .158” (4.01mm) M .829” (21.05mm)
-
- Description
- Corner wheel bracket kit (includes housing, wheel and screw)
- Three different offset configurations allowing three to operate in parallel t-slots
- Fits inside profile dimensions
- Compatible with 15 T-slot profiles
- Compatible with standard door latches
- Doubles as a corner bracket and linear motion
- Load Capacity: 56.20 lbs
- Requires a tap profile end machining service
-
Sugg. Hardware
Mount to Profile End
Series Part Number Qty Description 
3118 2 5/16-18 x 1.000" Button Head Socket Cap Screw (BHSCS)
-
CAD Files
-
CAD Files
-

