Related Products
-
Part No. 1515-LS$0.831.50” X 1.50” Lite Smooth Surface T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 45-4545-Lite$0.7745mm X 45mm Lite T-Slotted Profile - Four Open T-Slots
My Wish Lists
()22208
Safety Interlock Switch - Sliding Door
Safety Interlock Switch - Sliding Door
- Provides enhanced safety and compliance while optimizing overall machine efficiency in various industrial applications.
- Includes sensor, magnet, and bracket with versions for swinging and sliding doors. Allows for flexible latching up to .10" away and forgiving alignment (tilt: (+/-) 4° and lateral (+/-) .20").
- A robust compact design with visible open/closed indicators that mounts directly to the T-slot profiles.
- Holding force with power 112 lbs / without power 6.7 lbs.
- Rated IP65/67.
- Provides enhanced safety and compliance while optimizing overall machine efficiency in various industrial applications.
- Includes sensor, magnet, and bracket with versions for swinging and sliding doors. Allows for flexible latching up to .10" away and forgiving alignment (tilt: (+/-) 4° and lateral (+/-) .20").
- A robust compact design with visible open/closed indicators that mounts directly to the T-slot profiles.
- Holding force with power 112 lbs / without power 6.7 lbs.
- Rated IP65/67.
| ESD Safe | No |
| Series | 15 Series, 30 Series, 40 Series, 45 Series |
| Material | Steel/Plastic |
| A | 2.244” (57.00mm) |
| B | .945” (24.00mm) |
| C | M4 x .700” |
| D | .157” (4.00mm) |
| E | 2.787” (70.80mm) |
| F | .394” (10.00mm) |
| G | 1.024” (26.00mm) |
| H | .394” (10.00mm) |
| J | 4.567” (116.00mm) |
| K | 3.937” (100.00mm) |
| L | 1.102” (28.00mm) |
| M | M5 x .800” |
| N | .211” (5.35mm) |
| P | .209” (5.30mm) |
| Q | 2.382” (60.50mm) |
| R | .177” (4.50mm) |
| Weight | 1.543000 |
- Provides enhanced safety and compliance while optimizing overall machine efficiency in various industrial applications.
- Includes sensor, magnet, and bracket with versions for swinging and sliding doors. Allows for flexible latching up to .10" away and forgiving alignment (tilt: (+/-) 4° and lateral (+/-) .20").
- A robust compact design with visible open/closed indicators that mounts directly to the T-slot profiles.
- Holding force with power 112 lbs / without power 6.7 lbs.
- Rated IP65/67.
Mount Sensor to T-Slot
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 11-5312 | 2 | M5 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 13023 | 2 | M5 Self-Aligning Slide-in T-Nut | ||
| 11-5314 | 2 | M5 x 14.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 13023 | 2 | M5 Self-Aligning Slide-in T-Nut | ||
| 11-5316 | 2 | M5 x 16.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 13047 | 2 | M5 Self-Aligning Slide-in T-Nut |
Mount Magnet to T-Slot
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 11-5312 | 2 | M5 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 13023 | 2 | M5 Self-Aligning Slide-in T-Nut | ||
| 11-5314 | 2 | M5 x 14.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 13023 | 2 | M5 Self-Aligning Slide-in T-Nut | ||
| 11-5316 | 2 | M5 x 16.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 13047 | 2 | M5 Self-Aligning Slide-in T-Nut |
Specification Sheet
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 30 Series, 40 Series, 45 Series Material Steel/Plastic A 2.244” (57.00mm) B .945” (24.00mm) C M4 x .700” D .157” (4.00mm) E 2.787” (70.80mm) F .394” (10.00mm) G 1.024” (26.00mm) H .394” (10.00mm) J 4.567” (116.00mm) K 3.937” (100.00mm) L 1.102” (28.00mm) M M5 x .800” N .211” (5.35mm) P .209” (5.30mm) Q 2.382” (60.50mm) R .177” (4.50mm) Weight 1.543000
-
- Description
- Provides enhanced safety and compliance while optimizing overall machine efficiency in various industrial applications.
- Includes sensor, magnet, and bracket with versions for swinging and sliding doors. Allows for flexible latching up to .10" away and forgiving alignment (tilt: (+/-) 4° and lateral (+/-) .20").
- A robust compact design with visible open/closed indicators that mounts directly to the T-slot profiles.
- Holding force with power 112 lbs / without power 6.7 lbs.
- Rated IP65/67.
-
Sugg. Hardware
Mount Sensor to T-Slot
Series Part Number Qty Description 
11-5312 2 M5 x 12.00mm Button Head Socket Cap Screw (BHSCS)
And 
13023 2 M5 Self-Aligning Slide-in T-Nut


11-5314 2 M5 x 14.00mm Button Head Socket Cap Screw (BHSCS)
And 

13023 2 M5 Self-Aligning Slide-in T-Nut

11-5316 2 M5 x 16.00mm Button Head Socket Cap Screw (BHSCS)
And 
13047 2 M5 Self-Aligning Slide-in T-Nut Mount Magnet to T-Slot
Series Part Number Qty Description 
11-5312 2 M5 x 12.00mm Button Head Socket Cap Screw (BHSCS)
And 
13023 2 M5 Self-Aligning Slide-in T-Nut


11-5314 2 M5 x 14.00mm Button Head Socket Cap Screw (BHSCS)
And 

13023 2 M5 Self-Aligning Slide-in T-Nut

11-5316 2 M5 x 16.00mm Button Head Socket Cap Screw (BHSCS)
And 
13047 2 M5 Self-Aligning Slide-in T-Nut
-
CAD Files
-
CAD Files
-
- Downloads
-
Specification Sheet
-