Related Products
4431-Black
15 Series Right Angle 0 Degree Dynamic Pivot Assembly with Dual "L" Arms
The right angle 0 degree dynamic pivot assembly with dual "L" arms is typically used to create dynamic pivots that are perpendicular to the mounting profile and have full axial motion ranging from 0-90 degrees. The assembly includes one 0 degree dynamic right angle pivot nub and two "L" dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. This assembly offers a high load capacity while ensuring a long life cycle. The hardware to connect the nub to the profile, the nub to the arms, and the arms to the profile are all included.
| ESD Safe | No |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Nub (Qty.) | 4425 (1) |
| Arm (Qty.) | 4343 (2) |
| A | 7.512" |
| B | .750" |
| C | 1.500" |
| D | 1.500" |
| E | 1.600" |
| F | 1.950" |
| Weight | 0.828000 |
The right angle 0 degree dynamic pivot assembly with dual "L" arms is typically used to create dynamic pivots that are perpendicular to the mounting profile and have full axial motion ranging from 0-90 degrees. The assembly includes one 0 degree dynamic right angle pivot nub and two "L" dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. This assembly offers a high load capacity while ensuring a long life cycle. The hardware to connect the nub to the profile, the nub to the arms, and the arms to the profile are all included.
Nub to Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3613 | 1 | Bolt Assembly: 5/16-18 x 1.500" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Arm to Nub
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3500 | 1 | Bolt Assembly: (2) 5/16 x 3/8” Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer |
Arm to Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3412 | 4 | Bolt Assembly: 5/16-18 x .625" Black FHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Instructions
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Nub (Qty.) 4425 (1) Arm (Qty.) 4343 (2) A 7.512" B .750" C 1.500" D 1.500" E 1.600" F 1.950" Weight 0.828000
-
- Description
- The right angle 0 degree dynamic pivot assembly with dual "L" arms is typically used to create dynamic pivots that are perpendicular to the mounting profile and have full axial motion ranging from 0-90 degrees. The assembly includes one 0 degree dynamic right angle pivot nub and two "L" dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. This assembly offers a high load capacity while ensuring a long life cycle. The hardware to connect the nub to the profile, the nub to the arms, and the arms to the profile are all included.
-
Incl. Hardware
Nub to Profile
Series Part Number Qty Description 
3613 1 Bolt Assembly: 5/16-18 x 1.500" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc Arm to Nub
Series Part Number Qty Description 
3500 1 Bolt Assembly: (2) 5/16 x 3/8” Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
Arm to Profile
Series Part Number Qty Description 
3412 4 Bolt Assembly: 5/16-18 x .625" Black FHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
-
CAD Files
-
CAD Files
-
- Downloads
-
Instructions
-



