Related Products
-
Part No. 4453-Black$121.6715 Series 180 Degree Double Pivot Bracket Assembly with "L" Handles -
Part No. 40-4451-Black$69.6440 Series 180 Degree Pivot Bracket Assembly with "L" Handle
My Wish Lists
()4424-Black
15 Series 180 Degree Pivot Bracket
15 Series 180 Degree Pivot Bracket
The 180 degree pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 180 degrees of axial motion and has permanently lubricated bronze bushings that act as high-strength pivot points. See the "Suggested Hardware" tab for the suggested hardware to mount the plate to a profile.
The 180 degree pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 180 degrees of axial motion and has permanently lubricated bronze bushings that act as high-strength pivot points. See the "Suggested Hardware" tab for the suggested hardware to mount the plate to a profile.
| ESD Safe | No |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 4.500" |
| B | 2.250" |
| C | 1.500" |
| D | 7.500" |
| E | .750" |
| F | 1.500" |
| G | .328" |
| H | .375" |
| J | .328" |
| K | .250" |
| L | .220" |
| Weight | 0.510000 |
The 180 degree pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 180 degrees of axial motion and has permanently lubricated bronze bushings that act as high-strength pivot points. See the "Suggested Hardware" tab for the suggested hardware to mount the plate to a profile.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3320 | 5 | Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 4.500" B 2.250" C 1.500" D 7.500" E .750" F 1.500" G .328" H .375" J .328" K .250" L .220" Weight 0.510000
-
- Description
The 180 degree pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 180 degrees of axial motion and has permanently lubricated bronze bushings that act as high-strength pivot points. See the "Suggested Hardware" tab for the suggested hardware to mount the plate to a profile.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3320 5 Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

