Related Products
-
Part No. 4337-Black$21.4315 Series 90 Degree Right Hand Pivot Bracket Plate
My Wish Lists
()2797
15 Series - "L" Handle Kit - Dynamic Pivot
15 Series - "L" Handle Kit - Dynamic Pivot
The "L" handle kit adds an adjustable stop to a dynamic pivot by securing it into a semi-permanent position and adds a grip to aid with adjustments. All mounting hardware is included.
| ESD Safe | No |
| Series | 15 Series |
| Material | Zinc |
| Process | Die Cast |
| Finish | Gloss |
| Color | Gray |
| A | 2.130" |
| B | 3.505" |
| C | 2.881" |
| D | 2.265" |
| E | .704" |
| F | .871" |
| G | .140" |
| H | 1.495" |
| Weight | 0.368000 |
The "L" handle kit adds an adjustable stop to a dynamic pivot by securing it into a semi-permanent position and adds a grip to aid with adjustments. All mounting hardware is included.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Zinc Process Die Cast Finish Gloss Color Gray A 2.130" B 3.505" C 2.881" D 2.265" E .704" F .871" G .140" H 1.495" Weight 0.368000
-
- Description
The "L" handle kit adds an adjustable stop to a dynamic pivot by securing it into a semi-permanent position and adds a grip to aid with adjustments. All mounting hardware is included.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
