Related Products
- Part No. 1530
Total Price
................................................................................................................................ - Part No. 1530-Lite
Total Price
................................................................................................................................ - Part No. 1545
Total Price
................................................................................................................................
My Wish Lists
()4423
15 Series 20 Hole - Cross Flat Plate
15 Series 20 Hole - Cross Flat Plate
The 20 hole - cross flat plate is an external fastening method that can be used to join more than two profiles or even create a 4-way connection hub. It provides a strong, long-lasting connection that is easy to assemble and requires no machining services. The 20 hole - cross flat plate is durable and can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
The 20 hole - cross flat plate is an external fastening method that can be used to join more than two profiles or even create a 4-way connection hub. It provides a strong, long-lasting connection that is easy to assemble and requires no machining services. The 20 hole - cross flat plate is durable and can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
Total Price
................................................................................................................................Series | 15 Series |
Material | Aluminum |
Grade | 6063-T6 |
Finish | Anodize |
Color | Clear |
A | 6.000" |
B | 10.500" |
C | 1.500" |
D | .750" |
E | .328" |
F | .250" |
G | 3.000" |
H | 4.500" |
Weight | 1.291000 |

The 20 hole - cross flat plate is an external fastening method that can be used to join more than two profiles or even create a 4-way connection hub. It provides a strong, long-lasting connection that is easy to assemble and requires no machining services. The 20 hole - cross flat plate is durable and can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
![]() | 3320 | 20 | Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Product Specs
- Product Details
-
Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 6.000" B 10.500" C 1.500" D .750" E .328" F .250" G 3.000" H 4.500" Weight 1.291000
-
- Description
The 20 hole - cross flat plate is an external fastening method that can be used to join more than two profiles or even create a 4-way connection hub. It provides a strong, long-lasting connection that is easy to assemble and requires no machining services. The 20 hole - cross flat plate is durable and can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 3320 20 Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
- CAD Files
- CAD Files
-