Related Products
-
Part No. 3960$1.07Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
4307
15 Series 2 Hole - Straight Flat Plate
15 Series 2 Hole - Straight Flat Plate
The 2 hole - straight flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. This flat plate can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It engages the 2-degree drop-lock feature for most profile series when the assembly bolts are tightened to the required torque, creating a strong connection. The suggested mounting hardware for the 2 hole - straight flat plate can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
The 2 hole - straight flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. This flat plate can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It engages the 2-degree drop-lock feature for most profile series when the assembly bolts are tightened to the required torque, creating a strong connection. The suggested mounting hardware for the 2 hole - straight flat plate can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
| ESD Safe | Yes |
| Series | 15 Series, Ready Tube |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 3.000” |
| B | 1.490" |
| C | 1.500" |
| D | .750" |
| E | .745" |
| F | .328" |
| G | .250" |
| Weight | 0.103000 |
The 2 hole - straight flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. This flat plate can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It engages the 2-degree drop-lock feature for most profile series when the assembly bolts are tightened to the required torque, creating a strong connection. The suggested mounting hardware for the 2 hole - straight flat plate can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3320 | 2 | Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Mount to RT Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3960 | 2 | Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, Ready Tube Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 3.000” B 1.490" C 1.500" D .750" E .745" F .328" G .250" Weight 0.103000
-
- Description
The 2 hole - straight flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. This flat plate can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It engages the 2-degree drop-lock feature for most profile series when the assembly bolts are tightened to the required torque, creating a strong connection. The suggested mounting hardware for the 2 hole - straight flat plate can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3320 2 Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
Mount to RT Profile
Series Part Number Qty Description 
3960 2 Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc
-
CAD Files
-
CAD Files
-
