Related Products
-
Part No. 4398-Black$39.1015 Series 90 Degree Standard Structural Pivot Assembly with Dual Straight Arms -
Part No. 4354-Black$39.4715 Series 90 Degree Standard Structural Pivot Assembly with Dual "L" Arms
4388-Black
15 Series 90 Degree Structural Pivot Nub
15 Series 90 Degree Structural Pivot Nub
The 90 degree structural pivot nub is an external fastening method commonly used as a connection hub to create a structural pivot ranging from 0-180 degrees perpendicular to the mounting profile. It has a slot tab that helps prevent the nub from rotating as well as assists with alignment in the T-slot. The 90 degree structural pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 90 degree structural pivot nub is an external fastening method commonly used as a connection hub to create a structural pivot ranging from 0-180 degrees perpendicular to the mounting profile. It has a slot tab that helps prevent the nub from rotating as well as assists with alignment in the T-slot. The 90 degree structural pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| A | 1.500" |
| B | .750" |
| C | 1.500" |
| D | .750" |
| E | 5/16 |
| F | 5/16-18 |
| G | 1.500" |
| H | .750" |
| J | .312" |
| K | .594" |
| L | .750" |
| M | .750" |
| N | .100" |
| P | .312" |
| Weight | 0.324000 |
The 90 degree structural pivot nub is an external fastening method commonly used as a connection hub to create a structural pivot ranging from 0-180 degrees perpendicular to the mounting profile. It has a slot tab that helps prevent the nub from rotating as well as assists with alignment in the T-slot. The 90 degree structural pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Nub to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3613 | 1 | Bolt Assembly: 5/16-18 x 1.500" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Arm to Nub
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3330 | 2 | 5/16-18 x .687" Flanged Button Head Socket Cap Screw (FBHSCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black A 1.500" B .750" C 1.500" D .750" E 5/16 F 5/16-18 G 1.500" H .750" J .312" K .594" L .750" M .750" N .100" P .312" Weight 0.324000
-
- Description
The 90 degree structural pivot nub is an external fastening method commonly used as a connection hub to create a structural pivot ranging from 0-180 degrees perpendicular to the mounting profile. It has a slot tab that helps prevent the nub from rotating as well as assists with alignment in the T-slot. The 90 degree structural pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
-
Incl. Hardware
Nub to T-Slot
Series Part Number Qty Description 
3613 1 Bolt Assembly: 5/16-18 x 1.500" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc
-
Sugg. Hardware
Arm to Nub
Series Part Number Qty Description 
3330 2 5/16-18 x .687" Flanged Button Head Socket Cap Screw (FBHSCS)
-
CAD Files
-
CAD Files
-

