Related Products
-
Part No. 4358-Black$39.2715 Series 90 Degree Standard Structural Pivot Assembly with Straight and "L" Arm -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
4354-Black
15 Series 90 Degree Standard Structural Pivot Assembly with Dual "L" Arms
15 Series 90 Degree Standard Structural Pivot Assembly with Dual "L" Arms
The standard structural pivot assembly with dual "L" arms comes preassembled with the pivot arms connected to the nub and includes the hardware to connect the nub to the mounting profile. It consists of one 0 degree, 90 degree or universal structural pivot nub and two "L" structural pivot arms.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| Nub (Qty.) | 4388 (1) |
| Arm (Qty.) | 4349 (2) |
| A | 7.500" |
| B | .750" |
| C | 1.500" |
| D | 1.500" |
| E | 1.500" |
| F | 1.945mm |
| Weight | 0.654000 |
The standard structural pivot assembly with dual "L" arms comes preassembled with the pivot arms connected to the nub and includes the hardware to connect the nub to the mounting profile. It consists of one 0 degree, 90 degree or universal structural pivot nub and two "L" structural pivot arms.
Arm to Nub
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3330 | 2 | 5/16-18 x .687" Flanged Button Head Socket Cap Screw (FBHSCS) |
Nub to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3613 | 1 Or 2 | Bolt Assembly: 5/16-18 x 1.500" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Arm to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3320 | 4 | Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black Nub (Qty.) 4388 (1) Arm (Qty.) 4349 (2) A 7.500" B .750" C 1.500" D 1.500" E 1.500" F 1.945mm Weight 0.654000
-
- Description
The standard structural pivot assembly with dual "L" arms comes preassembled with the pivot arms connected to the nub and includes the hardware to connect the nub to the mounting profile. It consists of one 0 degree, 90 degree or universal structural pivot nub and two "L" structural pivot arms.
- Incl. Hardware
-
Sugg. Hardware
Arm to T-Slot
Series Part Number Qty Description 
3320 4 Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
-
CAD Files
-
CAD Files
-

