Related Products
-
Part No. 4197-Black$36.2810 Series 0 Degree Standard Structural Pivot Assembly with Dual Straight Arms -
Part No. 4153-Black$36.2810 Series 0 Degree Standard Structural Pivot Assembly with Dual "L" Arms -
Part No. 4157-Black$36.2810 Series 0 Degree Standard Structural Pivot Assembly with Straight and "L" Arm
My Wish Lists
()4187-Black
10 Series 0 Degree Structural Pivot Nub
10 Series 0 Degree Structural Pivot Nub
The 0 degree structural pivot nub is an external fastening method commonly used as a connection hub to create a structural pivot ranging from 0-180 degrees parallel to the mounting profile. It has a slot tab that helps prevent the nub from rotating as well as assists with alignment in the T-slot. The 0 degree structural pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 0 degree structural pivot nub is an external fastening method commonly used as a connection hub to create a structural pivot ranging from 0-180 degrees parallel to the mounting profile. It has a slot tab that helps prevent the nub from rotating as well as assists with alignment in the T-slot. The 0 degree structural pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| A | 1.000" |
| B | .500" |
| C | 1.000" |
| D | .500" |
| E | 1/4 |
| F | 1/4-20 |
| G | 1.000" |
| H | .500" |
| J | .500" |
| K | .250" |
| L | .060" |
| M | .500" |
| N | .377" |
| P | .245" |
| Weight | 0.102000 |
The 0 degree structural pivot nub is an external fastening method commonly used as a connection hub to create a structural pivot ranging from 0-180 degrees parallel to the mounting profile. It has a slot tab that helps prevent the nub from rotating as well as assists with alignment in the T-slot. The 0 degree structural pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Nub to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3306 | 1 | Bolt Assembly: 1/4-20 x 1.000" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Arm to Nub
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3342 | 2 | 1/4-20 x .500" Flanged Button Head Socket Cap Screw (FBHSCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black A 1.000" B .500" C 1.000" D .500" E 1/4 F 1/4-20 G 1.000" H .500" J .500" K .250" L .060" M .500" N .377" P .245" Weight 0.102000
-
- Description
The 0 degree structural pivot nub is an external fastening method commonly used as a connection hub to create a structural pivot ranging from 0-180 degrees parallel to the mounting profile. It has a slot tab that helps prevent the nub from rotating as well as assists with alignment in the T-slot. The 0 degree structural pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
-
Incl. Hardware
Nub to T-Slot
Series Part Number Qty Description 
3306 1 Bolt Assembly: 1/4-20 x 1.000" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
Sugg. Hardware
Arm to Nub
Series Part Number Qty Description 
3342 2 1/4-20 x .500" Flanged Button Head Socket Cap Screw (FBHSCS)
-
CAD Files
-
CAD Files
-
