Related Products
-
Part No. 4005$27.4710 Series 90 Degree Right Angle Structural Pivot Assembly with Dual Straight Arms -
Part No. 3393$0.73Bolt Assembly: 1/4-20 x .500" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
My Wish Lists
()4158
10 Series 90 Degree Standard Structural Pivot Assembly with Straight and "L" Arm
10 Series 90 Degree Standard Structural Pivot Assembly with Straight and "L" Arm
The standard structural pivot assembly with straight and "L" arm comes preassembled with the pivot arms connected to the nub and includes the hardware to connect the nub to the mounting profile. It consists of one 0 degree, 90 degree or universal structural pivot nub, one standard straight structural pivot arm and one "L" structural pivot arm.
The standard structural pivot assembly with straight and "L" arm comes preassembled with the pivot arms connected to the nub and includes the hardware to connect the nub to the mounting profile. It consists of one 0 degree, 90 degree or universal structural pivot nub, one standard straight structural pivot arm and one "L" structural pivot arm.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| Nub (Qty.) | 4188 (1) |
| Arm (Qty.) | 4196 (1), 4149 (1) |
| A | 3.315" |
| B | .500" |
| C | 1.000" |
| D | 3.010" |
| E | 1.000" |
| F | .500" |
| G | 1.000" |
| H | 1.275" |
| Weight | 0.163000 |
The standard structural pivot assembly with straight and "L" arm comes preassembled with the pivot arms connected to the nub and includes the hardware to connect the nub to the mounting profile. It consists of one 0 degree, 90 degree or universal structural pivot nub, one standard straight structural pivot arm and one "L" structural pivot arm.
Arm to Nub
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3342 | 2 | 1/4-20 x .500" Flanged Button Head Socket Cap Screw (FBHSCS) |
Nub to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3306 | 1 Or 2 | Bolt Assembly: 1/4-20 x 1.000" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Arm to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3393 | 4 | Bolt Assembly: 1/4-20 x .500" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear Nub (Qty.) 4188 (1) Arm (Qty.) 4196 (1), 4149 (1) A 3.315" B .500" C 1.000" D 3.010" E 1.000" F .500" G 1.000" H 1.275" Weight 0.163000
-
- Description
The standard structural pivot assembly with straight and "L" arm comes preassembled with the pivot arms connected to the nub and includes the hardware to connect the nub to the mounting profile. It consists of one 0 degree, 90 degree or universal structural pivot nub, one standard straight structural pivot arm and one "L" structural pivot arm.
- Incl. Hardware
-
Sugg. Hardware
Arm to T-Slot
Series Part Number Qty Description 
3393 4 Bolt Assembly: 1/4-20 x .500" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
