Related Products
-
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots -
Part No. 25-2525$0.4125mm X 25mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
4043
10, 25 Series Wheel Bracket
10, 25 Series Wheel Bracket
- Corner wheel bracket kit (includes housing, wheel and screw)
- Three different offset configurations allowing three to operate in parallel t-slots
- Fits inside profile dimensions
- Compatible with 10, 25 T-slot profiles
- Compatible with standard door latches
- Doubles as a corner bracket and linear motion
- Load Capacity: 44.90 lbs
- Requires a tap profile end machining service
- Corner wheel bracket kit (includes housing, wheel and screw)
- Three different offset configurations allowing three to operate in parallel t-slots
- Fits inside profile dimensions
- Compatible with 10, 25 T-slot profiles
- Compatible with standard door latches
- Doubles as a corner bracket and linear motion
- Load Capacity: 44.90 lbs
- Requires a tap profile end machining service
| ESD Safe | No |
| Weight | 0.137000 |
| Color | Silver Painted |
| Series | 10 Series, 25 Series |
| Material | Zinc Bracket with Nylon Wheel |
| A | .500” (12.70mm) |
| B | 1.000” (25.40mm) |
| C | .080” (2.03mm) |
| D | 1.000” (25.40mm) |
| E | .244” (6.19mm) |
| F | 1.142” (29.00mm) |
| G | 1.326” (33.68mm) |
| H | .227” (5.76mm) |
| J | 1.326” (33.68mm) |
| K | 1.000” (25.40mm) |
| L | .227” (5.76mm) |
| M | .613” (15.57mm) |
- Corner wheel bracket kit (includes housing, wheel and screw)
- Three different offset configurations allowing three to operate in parallel t-slots
- Fits inside profile dimensions
- Compatible with 10, 25 T-slot profiles
- Compatible with standard door latches
- Doubles as a corner bracket and linear motion
- Load Capacity: 44.90 lbs
- Requires a tap profile end machining service
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-6718 | 2 | M6 x 18.00mm Flat Head Socket Cap Screw (FHSCS) |
Product Specs
- Product Details
-
ESD Safe No Weight 0.137000 Color Silver Painted Series 10 Series, 25 Series Material Zinc Bracket with Nylon Wheel A .500” (12.70mm) B 1.000” (25.40mm) C .080” (2.03mm) D 1.000” (25.40mm) E .244” (6.19mm) F 1.142” (29.00mm) G 1.326” (33.68mm) H .227” (5.76mm) J 1.326” (33.68mm) K 1.000” (25.40mm) L .227” (5.76mm) M .613” (15.57mm)
-
- Description
- Corner wheel bracket kit (includes housing, wheel and screw)
- Three different offset configurations allowing three to operate in parallel t-slots
- Fits inside profile dimensions
- Compatible with 10, 25 T-slot profiles
- Compatible with standard door latches
- Doubles as a corner bracket and linear motion
- Load Capacity: 44.90 lbs
- Requires a tap profile end machining service
-
Sugg. Hardware
Mount to Profile End
Series Part Number Qty Description 

11-6718 2 M6 x 18.00mm Flat Head Socket Cap Screw (FHSCS)
-
CAD Files
-
CAD Files
-
