Related Products
-
Part No. 40-4040-Lite$0.9440mm X 40mm Lite T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
40300-MR-600
AMR Cart for MiR 250 Robot
AMR Cart for MiR 250 Robot
- Designed for use with MiR 250 Robot with MiR Shelf Carrier 250â„¢
- Improves Operational Efficiency — By pairing carts with AMRs, facilities can automate material movement, reduce bottlenecks, and keep production lines supplied without interruption
- Customizable Solutions — Add custom solutions such as hand bars, panels, shelves, cabinets, and gravity rollers
- Compatible with 40 Series profiles and accessories
- Easily maneuverable without the use of a robot
- Increases payload versatility — Transport raw materials, components, finished goods, totes, pallets, and custom loads across multiple applications
- 1,323 lb (600 kg) weight capacity
- Includes 4 heavy duty polyurethane ESD swivel casters
- Designed for use with MiR 250 Robot with MiR Shelf Carrier 250â„¢
- Improves Operational Efficiency — By pairing carts with AMRs, facilities can automate material movement, reduce bottlenecks, and keep production lines supplied without interruption
- Customizable Solutions — Add custom solutions such as hand bars, panels, shelves, cabinets, and gravity rollers
- Compatible with 40 Series profiles and accessories
- Easily maneuverable without the use of a robot
- Increases payload versatility — Transport raw materials, components, finished goods, totes, pallets, and custom loads across multiple applications
- 1,323 lb (600 kg) weight capacity
- Includes 4 heavy duty polyurethane ESD swivel casters
| ESD Safe | Yes |
| Weight | 34.210000 |
| Color | Silver |
| Series | 40 Series |
| Material | Aluminum |
| Length | 31.40" (790mm) |
| Width | 31.70" (805mm) |
| Height | 16.75" 9425.4mm) |
| Load Capacity | 1,312 lbs. (600kg) |
- Designed for use with MiR 250 Robot with MiR Shelf Carrier 250â„¢
- Improves Operational Efficiency — By pairing carts with AMRs, facilities can automate material movement, reduce bottlenecks, and keep production lines supplied without interruption
- Customizable Solutions — Add custom solutions such as hand bars, panels, shelves, cabinets, and gravity rollers
- Compatible with 40 Series profiles and accessories
- Easily maneuverable without the use of a robot
- Increases payload versatility — Transport raw materials, components, finished goods, totes, pallets, and custom loads across multiple applications
- 1,323 lb (600 kg) weight capacity
- Includes 4 heavy duty polyurethane ESD swivel casters
Specification Sheet
Product Specs
- Product Details
-
ESD Safe Yes Weight 34.210000 Color Silver Series 40 Series Material Aluminum Length 31.40" (790mm) Width 31.70" (805mm) Height 16.75" 9425.4mm) Load Capacity 1,312 lbs. (600kg)
-
- Description
- Designed for use with MiR 250 Robot with MiR Shelf Carrier 250â„¢
- Improves Operational Efficiency — By pairing carts with AMRs, facilities can automate material movement, reduce bottlenecks, and keep production lines supplied without interruption
- Customizable Solutions — Add custom solutions such as hand bars, panels, shelves, cabinets, and gravity rollers
- Compatible with 40 Series profiles and accessories
- Easily maneuverable without the use of a robot
- Increases payload versatility — Transport raw materials, components, finished goods, totes, pallets, and custom loads across multiple applications
- 1,323 lb (600 kg) weight capacity
- Includes 4 heavy duty polyurethane ESD swivel casters
-
CAD Files
-
CAD Files
-
- Downloads
-
Specification Sheet
-

