Related Products
- Part No. 1020
Total Price
................................................................................................................................ - Part No. 1020-S-Black-FB
Total Price
................................................................................................................................ - Part No. 1020-Black-FB
Total Price
................................................................................................................................
My Wish Lists
()4027-Black
10 Series Universal Dynamic Right Angle Pivot Nub
The universal dynamic right angle pivot nub is commonly used to create either a perpendicular or parallel dynamic pivot with full axial motion ranging from 0-90 degrees. The universal pivot nub requires no machining and can be easily assembled, lending itself to repositioning and reuse. The hardware to mount the nub to a profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab.
Total Price
................................................................................................................................Series | 10 Series |
Material | Aluminum |
Grade | 6005A – T61 |
Finish | Anodize |
Color | Black |
A | 1.000" |
B | 1.950" |
C | .500" |
D | .500" |
E | 1/4-20 |
F | .275" |
G | 1.000" |
H | 1.000" |
Weight | 0.209000 |
The universal dynamic right angle pivot nub is commonly used to create either a perpendicular or parallel dynamic pivot with full axial motion ranging from 0-90 degrees. The universal pivot nub requires no machining and can be easily assembled, lending itself to repositioning and reuse. The hardware to mount the nub to a profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab.
Nub to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
3306 | 2 | Bolt Assembly: 1/4-20 x 1.000" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Arm to Nub
Series | Part Number | Qty | Description |
---|---|---|---|
3501 | 1 | Bolt Assembly: (2) 5/16 x 1/4” Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series 10 Series Material Aluminum Grade 6005A – T61 Finish Anodize Color Black A 1.000" B 1.950" C .500" D .500" E 1/4-20 F .275" G 1.000" H 1.000" Weight 0.209000
-
- Description
- The universal dynamic right angle pivot nub is commonly used to create either a perpendicular or parallel dynamic pivot with full axial motion ranging from 0-90 degrees. The universal pivot nub requires no machining and can be easily assembled, lending itself to repositioning and reuse. The hardware to mount the nub to a profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab.
-
Incl. Hardware
Nub to T-Slot
Series Part Number Qty Description 3306 2 Bolt Assembly: 1/4-20 x 1.000" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
Sugg. Hardware
Arm to Nub
Series Part Number Qty Description 3501 1 Bolt Assembly: (2) 5/16 x 1/4” Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-