Related Products
3501
Bolt Assembly: (2) 3/8 x 1/4” Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
Bolt Assembly: (2) 3/8 x 1/4” Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
| ESD Safe | Yes |
| Series | 10 Series |
| Bolt Material | Steel |
| Bolt Finish | Black Zinc |
| Washer Material | Plastic |
| Washer Finish | White Nylon |
| A | 1.000" |
| B | .435" |
| C | .759" |
| D | .246" |
| E (Shoulder Length) | .250" |
| F (Shoulder Diameter) | 3/8" |
| G (Thread) | 1/4-20 |
| Weight | 0.073000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Bolt Material Steel Bolt Finish Black Zinc Washer Material Plastic Washer Finish White Nylon A 1.000" B .435" C .759" D .246" E (Shoulder Length) .250" F (Shoulder Diameter) 3/8" G (Thread) 1/4-20 Weight 0.073000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


