Related Products
-
Part No. 4029$30.6310 Series Right Angle 90 Degree Dynamic Pivot Assembly with Dual Straight Arms -
Part No. 3501$9.03Bolt Assembly: (2) 3/8 x 1/4” Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
My Wish Lists
()4026
10 Series 90 Degree Dynamic Right Angle Pivot Nub
10 Series 90 Degree Dynamic Right Angle Pivot Nub
The 90 degree dynamic right angle pivot nub is commonly used as a connection hub for dynamic pivots to create full axial motion ranging from 0-90 degrees perpendicular to the mounting profile. This pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The hardware to mount the nub to a profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab.
The 90 degree dynamic right angle pivot nub is commonly used as a connection hub for dynamic pivots to create full axial motion ranging from 0-90 degrees perpendicular to the mounting profile. This pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The hardware to mount the nub to a profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 1.000" |
| B | .950" |
| C | .500" |
| D | .500" |
| E | 1/4-20 |
| F | .275" |
| G | 1.000" |
| Weight | 0.102000 |
The 90 degree dynamic right angle pivot nub is commonly used as a connection hub for dynamic pivots to create full axial motion ranging from 0-90 degrees perpendicular to the mounting profile. This pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The hardware to mount the nub to a profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab.
Nub to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3306 | 1 | Bolt Assembly: 1/4-20 x 1.000" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Arm to Nub
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3501 | 1 | Bolt Assembly: (2) 3/8 x 1/4” Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 1.000" B .950" C .500" D .500" E 1/4-20 F .275" G 1.000" Weight 0.102000
-
- Description
The 90 degree dynamic right angle pivot nub is commonly used as a connection hub for dynamic pivots to create full axial motion ranging from 0-90 degrees perpendicular to the mounting profile. This pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The hardware to mount the nub to a profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab.
-
Incl. Hardware
Nub to T-Slot
Series Part Number Qty Description 
3306 1 Bolt Assembly: 1/4-20 x 1.000" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
Sugg. Hardware
Arm to Nub
Series Part Number Qty Description 
3501 1 Bolt Assembly: (2) 3/8 x 1/4” Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
