Related Products
40100-BP
Robot Pedistal Base Plate: 12.00" x 12.00" x 0.50"
Robot Pedistal Base Plate: 12.00" x 12.00" x 0.50"
| ESD Safe | No |
| Weight | 7.400000 |
| Color | Silver |
| Series | 40 Series |
| Material | Aluminum |
Product Specs
- Product Details
-
ESD Safe No Weight 7.400000 Color Silver Series 40 Series Material Aluminum
-
-
CAD Files
-
CAD Files
-

