Related Products
-
Part No. 3393$0.73Bolt Assembly: 1/4-20 x .500" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 4157-Black$36.2810 Series 0 Degree Standard Structural Pivot Assembly with Straight and "L" Arm
4004-Black
10 Series 0 Degree Right Angle Structural Pivot Assembly with Dual Straight Arms
10 Series 0 Degree Right Angle Structural Pivot Assembly with Dual Straight Arms
The right angle structural pivot assembly with dual straight arms comes preassembled with the pivot arms connected to the nub and includes the hardware to connect the nub to the mounting profile. It consists of one 0 degree, 90 degree or universal structural right angle pivot nub and two straight structural pivot arms.
The right angle structural pivot assembly with dual straight arms comes preassembled with the pivot arms connected to the nub and includes the hardware to connect the nub to the mounting profile. It consists of one 0 degree, 90 degree or universal structural right angle pivot nub and two straight structural pivot arms.
| ESD Safe | No |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| Nub (Qty.) | 4001 (1) |
| Arm (Qty.) | 4196 (2) |
| A | 1.000" |
| B | 3.010" |
| C | 1.630" |
| D | 1.000" |
| E | 1.000" |
| F | 1.275" |
| Weight | 0.226000 |
The right angle structural pivot assembly with dual straight arms comes preassembled with the pivot arms connected to the nub and includes the hardware to connect the nub to the mounting profile. It consists of one 0 degree, 90 degree or universal structural right angle pivot nub and two straight structural pivot arms.
Arm to Nub
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3342 | 2 | 1/4-20 x .500" Flanged Button Head Socket Cap Screw (FBHSCS) |
Nub to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3306 | 1 Or 2 | Bolt Assembly: 1/4-20 x 1.000" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Arm to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3393 | 4 | Bolt Assembly: 1/4-20 x .500" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black Nub (Qty.) 4001 (1) Arm (Qty.) 4196 (2) A 1.000" B 3.010" C 1.630" D 1.000" E 1.000" F 1.275" Weight 0.226000
-
- Description
The right angle structural pivot assembly with dual straight arms comes preassembled with the pivot arms connected to the nub and includes the hardware to connect the nub to the mounting profile. It consists of one 0 degree, 90 degree or universal structural right angle pivot nub and two straight structural pivot arms.
- Incl. Hardware
-
Sugg. Hardware
Arm to T-Slot
Series Part Number Qty Description 
3393 4 Bolt Assembly: 1/4-20 x .500" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
CAD Files
-
CAD Files
-

