Related Products
-
Part No. 40-6516$103.7940 Series 3 Slot Mount - Single Flange Long Standard Linear Bearing with Brake Holes -
Part No. 40-6815$73.1040 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing -
Part No. 40-6515$80.3740 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing with Brake Holes
My Wish Lists
()40-8531
Single Flange Bearing Profile: 40 Series
Single Flange Bearing Profile: 40 Series
The single flange bearing profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used in custom linear motion applications.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Max Length (inches) | 157.480315 |
| Finish | Mill |
| Color | Natural |
| Process | Extruded |
| A | 71.83mm |
| B | 19.00mm |
| C | 8.99mm |
| D | 43.84mm |
| E | 6.15mm |
| F | 36.98mm |
| G | 65.13mm |
| H | 11.99mm |
| J | 53.14mm |
| K | 35.92mm |
| Weight | 0.213300 |
The single flange bearing profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used in custom linear motion applications.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Max Length (inches) 157.480315 Finish Mill Color Natural Process Extruded A 71.83mm B 19.00mm C 8.99mm D 43.84mm E 6.15mm F 36.98mm G 65.13mm H 11.99mm J 53.14mm K 35.92mm Weight 0.213300
-
- Description
The single flange bearing profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used in custom linear motion applications.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-