Related Products
-
Part No. 40-4329$13.6640 Series 7 Hole - 90 Degree Angled Stacked Flat Plate
My Wish Lists
()40-8375
Flat Stock Profile: 6.00mm x 120.00mm
Flat Stock Profile: 6.00mm x 120.00mm
The flat stock profile can be cut to your desired length. It is perfect for unique custom parts such as flat plates, manifolds, and floor mounts. There are options available in a mill or black anodize finish.
| ESD Safe | Yes |
| Series | Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Max Length (inches) | 157.480315 |
| Finish | Anodize |
| Color | Clear |
| Process | Extruded |
| A | 6.00mm |
| B | 120.00mm |
| Weight | 0.106700 |
The flat stock profile can be cut to your desired length. It is perfect for unique custom parts such as flat plates, manifolds, and floor mounts. There are options available in a mill or black anodize finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Aluminum Grade 6063-T6 Max Length (inches) 157.480315 Finish Anodize Color Clear Process Extruded A 6.00mm B 120.00mm Weight 0.106700
-
- Description
The flat stock profile can be cut to your desired length. It is perfect for unique custom parts such as flat plates, manifolds, and floor mounts. There are options available in a mill or black anodize finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


