Related Products
-
Part No. 75-3422$1.14Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
40-4481
40 Series 5 Hole - “L” Flat Plate
40 Series 5 Hole - “L” Flat Plate
The 5 hole - “L” flat plate is a strong, external fastening method offering a long-lasting connection. This flat plate creates a 90 degree angle between profiles and is typically used to form a corner connection. The fastener is flush with the profiles, allowing for a larger clearance area. It requires no machining services, is easy to assemble, and can be reconfigured and reused. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly.
The 5 hole - “L” flat plate is a strong, external fastening method offering a long-lasting connection. This flat plate creates a 90 degree angle between profiles and is typically used to form a corner connection. The fastener is flush with the profiles, allowing for a larger clearance area. It requires no machining services, is easy to assemble, and can be reconfigured and reused. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 120.00mm |
| B | 120.00mm |
| C | 40.00mm |
| D | 20.00mm |
| E | 8.33mm |
| F | 6.00mm |
| G | 39.00mm |
| H | 39.00mm |
| J | 4.76mm |
| Weight | 0.270000 |
The 5 hole - “L” flat plate is a strong, external fastening method offering a long-lasting connection. This flat plate creates a 90 degree angle between profiles and is typically used to form a corner connection. The fastener is flush with the profiles, allowing for a larger clearance area. It requires no machining services, is easy to assemble, and can be reconfigured and reused. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3422 | 5 | Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 120.00mm B 120.00mm C 40.00mm D 20.00mm E 8.33mm F 6.00mm G 39.00mm H 39.00mm J 4.76mm Weight 0.270000
-
- Description
The 5 hole - “L” flat plate is a strong, external fastening method offering a long-lasting connection. This flat plate creates a 90 degree angle between profiles and is typically used to form a corner connection. The fastener is flush with the profiles, allowing for a larger clearance area. It requires no machining services, is easy to assemble, and can be reconfigured and reused. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3422 5 Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
-
CAD Files
-
CAD Files
-

