Related Products
-
Part No. 40-4295-Black$9.5140 Series 2 Hole - Slotted Inside Corner Bracket -
Part No. 40-4303-Black$11.0740 Series 4 Hole - Wide Inside Corner Bracket
40-8221-Black is available to buy in increments of 1
40-8221-Black
Angle Profile: 40mm x 40mm x 6.00mm
Angle Profile: 40mm x 40mm x 6.00mm
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
$0.0476
*cut charge of $3.00
This item requires a longer lead time. Please see Shipping Schedule for
"Products Requiring Additional Anodizing".
| ESD Safe | Yes |
| Series | Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 157.480315 |
| Color | Black |
| Process | Extruded |
| A | 40.00mm |
| B | 6.00mm |
| C | 8.00mm |
| D | 6.00mm |
| E | 40.00mm |
| Weight | 0.066700 |
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 157.480315 Color Black Process Extruded A 40.00mm B 6.00mm C 8.00mm D 6.00mm E 40.00mm Weight 0.066700
-
- Description
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
-
CAD Files
-
CAD Files
-
