Related Products
-
Part No. 40-4280-Black$12.3340 Series 3 Hole - Slotted Inside Corner Bracket -
Part No. 75-3422$1.14Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
My Wish Lists
()40-4295-Black
40 Series 2 Hole - Slotted Inside Corner Bracket
The 2 hole - slotted inside corner bracket is an external fastening method that creates a 90 degree connection. The slotted hole allows for greater adjustability between the connecting profiles. This bracket requires no machining services and can provide infinite positioning along the profile T-slot. The 2 hole - slotted inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 40.00mm |
| B | 40.00mm |
| C | 6.00mm |
| D | 14.00mm |
| E | 18.00mm |
| F | 14.00mm |
| G | 8.30mm |
| H | 36.00mm |
| J | 8.30mm |
| Weight | 0.085000 |
The 2 hole - slotted inside corner bracket is an external fastening method that creates a 90 degree connection. The slotted hole allows for greater adjustability between the connecting profiles. This bracket requires no machining services and can provide infinite positioning along the profile T-slot. The 2 hole - slotted inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3422 | 2 | Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 40.00mm B 40.00mm C 6.00mm D 14.00mm E 18.00mm F 14.00mm G 8.30mm H 36.00mm J 8.30mm Weight 0.085000
-
- Description
- The 2 hole - slotted inside corner bracket is an external fastening method that creates a 90 degree connection. The slotted hole allows for greater adjustability between the connecting profiles. This bracket requires no machining services and can provide infinite positioning along the profile T-slot. The 2 hole - slotted inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3422 2 Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
-
CAD Files
-
CAD Files
-
