Related Products
40-6873
40 Series Long - Single Mount Unibearing™ Assembly
40 Series Long - Single Mount Unibearing™ Assembly
The long – single mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a long single mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
The long – single mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a long single mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
| ESD Safe | No |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Extruded |
| A | 82.45mm |
| B | 160.00mm |
| C | 65.66mm |
| D | 40-4040 |
| Weight | 2.930000 |
The long – single mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a long single mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-8516 | 8 | M8 x 16.00mm Socket Head Cap Screw (SHCS) | |
| 40-1982 | 4 | M8 Double Slide-in Economy T-Nut |
Instructions
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Extruded A 82.45mm B 160.00mm C 65.66mm D 40-4040 Weight 2.930000
-
- Description
The long – single mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a long single mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
- Incl. Hardware
-
CAD Files
-
CAD Files
-
- Downloads
-
Instructions
-


