Related Products
-
Part No. 40-6874-Black$131.9540 Series Long - Single Mount Unibearing™ Assembly -
Part No. 40-6877-Black$123.3540 Series Short - Double Mount Unibearing™ Assembly -
Part No. 40-6870-Black$89.4640 Series Short - Single Mount Unibearing™ Assembly
My Wish Lists
()40-6817
40 Series Single-Keyed UniBearing™ Pad
40 Series Single-Keyed UniBearing™ Pad
The single-keyed UniBearing™ pad is commonly used with a UniBearing™ to create custom bearings. It has a single key and mounts to the profile using stainless steel flathead socket cap screws that have Loctite®. It provides a flat bearing and quick change-out as well as being designed with rounded corners on the molded pad for easy installation. The pad includes holes for mounting the hardware or brake kits as well as all mounting hardware.
The single-keyed UniBearing™ pad is commonly used with a UniBearing™ to create custom bearings. It has a single key and mounts to the profile using stainless steel flathead socket cap screws that have Loctite®. It provides a flat bearing and quick change-out as well as being designed with rounded corners on the molded pad for easy installation. The pad includes holes for mounting the hardware or brake kits as well as all mounting hardware.
| ESD Safe | No |
| Series | 40 Series |
| Material | UHMW PE |
| Process | Injection Molded |
| Finish | Smooth |
| Color | Black |
| A | 31.75mm |
| B | 17.06mm |
| C | 16.04mm |
| D | 7.92mm |
| E | 15.88mm |
| F | 4.90mm |
| G | 40.00mm |
| H | 9.53mm |
| J | 74.12mm |
| K | 6.17mm |
| L | 11.91mm |
| M | 7.92mm |
| Weight | 0.038000 |
The single-keyed UniBearing™ pad is commonly used with a UniBearing™ to create custom bearings. It has a single key and mounts to the profile using stainless steel flathead socket cap screws that have Loctite®. It provides a flat bearing and quick change-out as well as being designed with rounded corners on the molded pad for easy installation. The pad includes holes for mounting the hardware or brake kits as well as all mounting hardware.
Mount Pad to Bearing Housing
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3650 | 2 | 10-24 x .375" Flat Head Socket Cap Screw (FHSCS) |
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material UHMW PE Process Injection Molded Finish Smooth Color Black A 31.75mm B 17.06mm C 16.04mm D 7.92mm E 15.88mm F 4.90mm G 40.00mm H 9.53mm J 74.12mm K 6.17mm L 11.91mm M 7.92mm Weight 0.038000
-
- Description
The single-keyed UniBearing™ pad is commonly used with a UniBearing™ to create custom bearings. It has a single key and mounts to the profile using stainless steel flathead socket cap screws that have Loctite®. It provides a flat bearing and quick change-out as well as being designed with rounded corners on the molded pad for easy installation. The pad includes holes for mounting the hardware or brake kits as well as all mounting hardware.
-
Incl. Hardware
Mount Pad to Bearing Housing
Series Part Number Qty Description 
3650 2 10-24 x .375" Flat Head Socket Cap Screw (FHSCS)
-
CAD Files
-
CAD Files
-