Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3650
10-24 x .375" Flat Head Socket Cap Screw (FHSCS)
10-24 x .375" Flat Head Socket Cap Screw (FHSCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Stainless-Steel |
| Finish | Stainless |
| Color | No |
| A | .385" |
| B | 1/8 |
| C | .127" |
| D (Length) | .375" |
| E (Thread) | 10-24 |
| Thread Length | Full Thread |
| Weight | 0.003000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Stainless-Steel Finish Stainless Color No A .385" B 1/8 C .127" D (Length) .375" E (Thread) 10-24 Thread Length Full Thread Weight 0.003000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
