Related Products
-
Part No. 40-4080$2.0940mm X 80mm T-Slotted Profile - Six Open T-Slots -
Part No. 40-6076$22.62Replacement Bushing for 40 Series Access Hole Jig
My Wish Lists
()
Last Added Items
You have no items in your wish list.
40-6130
40 Series Access Hole Drill Jig for 40-4080 Profile
40 Series Access Hole Drill Jig for 40-4080 Profile
Jig for 40-4080 Profiles. Note: This part does not come with drill bit.
| ESD Safe | No |
| Series | 40 Series |
| Hole Size | .281” (7.1mm) |
| Weight | 0.392000 |
Jig for 40-4080 Profiles. Note: This part does not come with drill bit.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Hole Size .281” (7.1mm) Weight 0.392000
-
- Description
- Jig for 40-4080 Profiles. Note: This part does not come with drill bit.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
