Related Products
-
Part No. 75-3434$1.40Bolt Assembly: M8 x 25.00mm Blue SHCS with Washer and Slide-In Economy T-Nut - Offset Thread - Bright Zinc -
Part No. 75-3427$1.55Bolt Assembly: M8 x 25.00mm Blue BHSCS with Washer and Slide-In Economy T-Nut - Offset Thread - Bright Zinc
40-4394
40 Series 5 Hole - Recessed Triangular Pivot Plate
40 Series 5 Hole - Recessed Triangular Pivot Plate
The 5 hole - recessed triangular pivot plate is an external connection method that is intended to be used in pairs to create a custom angle between profiles. The recess replaces the need for a nub in a pivot assembly. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the 5 hole - triangular pivot plate with recess can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
The 5 hole - recessed triangular pivot plate is an external connection method that is intended to be used in pairs to create a custom angle between profiles. The recess replaces the need for a nub in a pivot assembly. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the 5 hole - triangular pivot plate with recess can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 80.00mm |
| B | 40.00mm |
| C | 20.00mm |
| D | 8.30mm |
| E | 40.00mm |
| F | 20.00mm |
| G | 40.00mm |
| H | 20.00mm |
| J | 12.00mm |
| K | 6.00mm |
| L | 80.00mm |
| M | 120.00mm |
| Weight | 0.504200 |
The 5 hole - recessed triangular pivot plate is an external connection method that is intended to be used in pairs to create a custom angle between profiles. The recess replaces the need for a nub in a pivot assembly. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the 5 hole - triangular pivot plate with recess can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3427 | 4 | Bolt Assembly: M8 x 25.00mm Blue BHSCS with Washer and Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Mount to Pivot Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3434 | 4 | Bolt Assembly: M8 x 25.00mm Blue SHCS with Washer and Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 80.00mm B 40.00mm C 20.00mm D 8.30mm E 40.00mm F 20.00mm G 40.00mm H 20.00mm J 12.00mm K 6.00mm L 80.00mm M 120.00mm Weight 0.504200
-
- Description
The 5 hole - recessed triangular pivot plate is an external connection method that is intended to be used in pairs to create a custom angle between profiles. The recess replaces the need for a nub in a pivot assembly. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the 5 hole - triangular pivot plate with recess can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3427 4 Bolt Assembly: M8 x 25.00mm Blue BHSCS with Washer and Slide-In Economy T-Nut - Offset Thread - Bright Zinc Mount to Pivot Plate
Series Part Number Qty Description 
75-3434 4 Bolt Assembly: M8 x 25.00mm Blue SHCS with Washer and Slide-In Economy T-Nut - Offset Thread - Bright Zinc
-
CAD Files
-
CAD Files
-
