Related Products
-
Part No. 40-4398$28.8240 Series 90 Degree Standard Structural Pivot Assembly with Dual Straight Arms
40-4388
40 Series 90 Degree Structural Pivot Nub
40 Series 90 Degree Structural Pivot Nub
The 90 degree structural pivot nub is an external fastening method commonly used as a connection hub to create a structural pivot ranging from 0-180 degrees perpendicular to the mounting profile. It has a slot tab that helps prevent the nub from rotating as well as assists with alignment in the T-slot. The 90 degree structural pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 90 degree structural pivot nub is an external fastening method commonly used as a connection hub to create a structural pivot ranging from 0-180 degrees perpendicular to the mounting profile. It has a slot tab that helps prevent the nub from rotating as well as assists with alignment in the T-slot. The 90 degree structural pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 40.00mm |
| B | 20.00mm |
| C | 40.00mm |
| D | 20.00mm |
| E | M8 |
| F | M8 x 1.25 |
| G | 40.00mm |
| H | 20.00mm |
| J | 7.92mm |
| K | 16.03mm |
| L | 20.00mm |
| M | 20.00mm |
| N | 2.13mm |
| P | 7.92mm |
| Weight | 0.340700 |
The 90 degree structural pivot nub is an external fastening method commonly used as a connection hub to create a structural pivot ranging from 0-180 degrees perpendicular to the mounting profile. It has a slot tab that helps prevent the nub from rotating as well as assists with alignment in the T-slot. The 90 degree structural pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Nub to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3479 | 1 | Bolt Assembly: M8 x 40.00mm Blue SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Arm to Nub
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-8316 | 2 | M8 x 16.00mm Button Head Socket Cap Screw (BHSCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 40.00mm B 20.00mm C 40.00mm D 20.00mm E M8 F M8 x 1.25 G 40.00mm H 20.00mm J 7.92mm K 16.03mm L 20.00mm M 20.00mm N 2.13mm P 7.92mm Weight 0.340700
-
- Description
The 90 degree structural pivot nub is an external fastening method commonly used as a connection hub to create a structural pivot ranging from 0-180 degrees perpendicular to the mounting profile. It has a slot tab that helps prevent the nub from rotating as well as assists with alignment in the T-slot. The 90 degree structural pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
-
Incl. Hardware
Nub to T-Slot
Series Part Number Qty Description 
75-3479 1 Bolt Assembly: M8 x 40.00mm Blue SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
-
Sugg. Hardware
Arm to Nub
Series Part Number Qty Description 
13-8316 2 M8 x 16.00mm Button Head Socket Cap Screw (BHSCS)
-
CAD Files
-
CAD Files
-

