Related Products
-
Part No. 75-3422$1.14Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc -
Part No. 40-4398$28.8240 Series 90 Degree Standard Structural Pivot Assembly with Dual Straight Arms
My Wish Lists
()40-4349
40 Series "L" Structural Pivot Arm
40 Series "L" Structural Pivot Arm
The "L" structural pivot arm is an external connection method that is typically used to create a structural angle on a perpendicular axis. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the "L" structural pivot arm can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
The "L" structural pivot arm is an external connection method that is typically used to create a structural angle on a perpendicular axis. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the "L" structural pivot arm can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 80.00mm |
| B | 40.00mm |
| C | 20.00mm |
| D | 20.00mm |
| E | 8.30mm |
| F | 40.00mm |
| G | 6.00mm |
| H | 80.00mm |
| J | 6.00mm |
| K | 8.00mm |
| L | 20.00mm |
| M | 20.00mm |
| N | 20.00mm |
| Weight | 0.149600 |
The "L" structural pivot arm is an external connection method that is typically used to create a structural angle on a perpendicular axis. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the "L" structural pivot arm can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
Arm to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3422 | 3 | Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 80.00mm B 40.00mm C 20.00mm D 20.00mm E 8.30mm F 40.00mm G 6.00mm H 80.00mm J 6.00mm K 8.00mm L 20.00mm M 20.00mm N 20.00mm Weight 0.149600
-
- Description
The "L" structural pivot arm is an external connection method that is typically used to create a structural angle on a perpendicular axis. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the "L" structural pivot arm can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
-
Sugg. Hardware
Arm to T-Slot
Series Part Number Qty Description 
75-3422 3 Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
