Related Products
-
Part No. 75-3479$1.24Bolt Assembly: M8 x 40.00mm Blue SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc -
Part No. 40-3500$10.29Bolt Assembly: (2) 10mm x 10mm Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
40-4381-Black
40 Series 0 Degree Dynamic Pivot Nub
The 0 degree dynamic pivot nub is commonly used as a connection hub for dynamic pivots to create full axial motion ranging from 0-180 degrees parallel to the mounting profile. The 0 degree dynamic pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The hardware to mount the nub to a profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 40.00mm |
| B | 20.00mm |
| C | 38.71mm |
| D | 19.36mm |
| E | M8 x 1.25 |
| F | M8 x 1.25 |
| G | 40.00mm |
| H | 20.00mm |
| J | 7.92mm |
| K | 2.50mm |
| L | 20.00mm |
| M | 11.44mm |
| N | 7.92mm |
| Weight | 0.365000 |
The 0 degree dynamic pivot nub is commonly used as a connection hub for dynamic pivots to create full axial motion ranging from 0-180 degrees parallel to the mounting profile. The 0 degree dynamic pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The hardware to mount the nub to a profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab.
Nub to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3479 | 1 | Bolt Assembly: M8 x 40.00mm Blue SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Arm to Nub
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 40-3500 | 1 | Bolt Assembly: (2) 10mm x 10mm Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer |
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 40.00mm B 20.00mm C 38.71mm D 19.36mm E M8 x 1.25 F M8 x 1.25 G 40.00mm H 20.00mm J 7.92mm K 2.50mm L 20.00mm M 11.44mm N 7.92mm Weight 0.365000
-
- Description
- The 0 degree dynamic pivot nub is commonly used as a connection hub for dynamic pivots to create full axial motion ranging from 0-180 degrees parallel to the mounting profile. The 0 degree dynamic pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The hardware to mount the nub to a profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab.
-
Incl. Hardware
Nub to T-Slot
Series Part Number Qty Description 
75-3479 1 Bolt Assembly: M8 x 40.00mm Blue SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
-
Sugg. Hardware
Arm to Nub
Series Part Number Qty Description 
40-3500 1 Bolt Assembly: (2) 10mm x 10mm Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
-
CAD Files
-
CAD Files
-

