Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
40-3500
Bolt Assembly: (2) 10mm x 10mm Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
Bolt Assembly: (2) 10mm x 10mm Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
| ESD Safe | No |
| Series | 40 Series |
| Bolt Material | Steel |
| Bolt Finish | Black Zinc |
| Washer Material | Plastic |
| Washer Finish | White Nylon |
| A | 38.10mm |
| B | 19.23mm |
| C | 30.25mm |
| D | 10.18mm |
| E (Shoulder Length) | 10.00mm |
| F (Shoulder Diameter) | 10mm |
| G (Thread) | M8 x 1.25 |
| Weight | 0.141000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Bolt Material Steel Bolt Finish Black Zinc Washer Material Plastic Washer Finish White Nylon A 38.10mm B 19.23mm C 30.25mm D 10.18mm E (Shoulder Length) 10.00mm F (Shoulder Diameter) 10mm G (Thread) M8 x 1.25 Weight 0.141000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


