Related Products
My Wish Lists
()40-4380-Black
40 Series Standard 0 Degree Dynamic Pivot Assembly with Dual Straight Arms
40 Series Standard 0 Degree Dynamic Pivot Assembly with Dual Straight Arms
The standard 0 degree dynamic pivot assembly with dual straight arms is typically used to create dynamic pivots that are parallel to the mounting profile and have full axial motion ranging from 0-180 degrees. The assembly includes one 0 degree dynamic pivot nub and two standard straight dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. A shim kit and the hardware to connect the nub to the profile, the nub to the arms, and the arms to the profile are all included.
The standard 0 degree dynamic pivot assembly with dual straight arms is typically used to create dynamic pivots that are parallel to the mounting profile and have full axial motion ranging from 0-180 degrees. The assembly includes one 0 degree dynamic pivot nub and two standard straight dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. A shim kit and the hardware to connect the nub to the profile, the nub to the arms, and the arms to the profile are all included.
| ESD Safe | No |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Nub (Qty.) | 40-4381 (1) |
| Arm (Qty.) | 40-4385 (2) |
| A | 40.33mm |
| B | 120.00mm |
| C | 74.68mm |
| D | 40.00mm |
| E | 40.00mm |
| F | 51.43mm |
| Weight | 0.992000 |
The standard 0 degree dynamic pivot assembly with dual straight arms is typically used to create dynamic pivots that are parallel to the mounting profile and have full axial motion ranging from 0-180 degrees. The assembly includes one 0 degree dynamic pivot nub and two standard straight dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. A shim kit and the hardware to connect the nub to the profile, the nub to the arms, and the arms to the profile are all included.
Nub to Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3479 | 1 | Bolt Assembly: M8 x 40.00mm Blue SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Arm to Nub
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 40-3500 | 1 | Bolt Assembly: (2) 10mm x 10mm Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer |
Arm to Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3513 | 2 | Bolt Assembly: (2) M8 x 16.00mm Blue BHSCS with Double Slide-In Economy T-Nut - Bright Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Instructions
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Nub (Qty.) 40-4381 (1) Arm (Qty.) 40-4385 (2) A 40.33mm B 120.00mm C 74.68mm D 40.00mm E 40.00mm F 51.43mm Weight 0.992000
-
- Description
The standard 0 degree dynamic pivot assembly with dual straight arms is typically used to create dynamic pivots that are parallel to the mounting profile and have full axial motion ranging from 0-180 degrees. The assembly includes one 0 degree dynamic pivot nub and two standard straight dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. A shim kit and the hardware to connect the nub to the profile, the nub to the arms, and the arms to the profile are all included.
-
Incl. Hardware
Nub to Profile
Series Part Number Qty Description 
75-3479 1 Bolt Assembly: M8 x 40.00mm Blue SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc Arm to Nub
Series Part Number Qty Description 
40-3500 1 Bolt Assembly: (2) 10mm x 10mm Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
Arm to Profile
Series Part Number Qty Description 
75-3513 2 Bolt Assembly: (2) M8 x 16.00mm Blue BHSCS with Double Slide-In Economy T-Nut - Bright Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
- Downloads
-
Instructions
-


