Related Products
- Part No. 40-4040
Total Price
................................................................................................................................ - Part No. 40-4040-Lite
Total Price
................................................................................................................................ - Part No. 40-4040-UL
Total Price
................................................................................................................................
My Wish Lists
()40-4343
40 Series "L" Dynamic Pivot Arm
40 Series "L" Dynamic Pivot Arm
The "L" dynamic pivot arm is commonly used in assemblies to create a dynamic pivot; it provides a long-lasting connection and requires no machining services. The pivot arm can be easily assembled, lending itself to repositioning and reuse and has permanently lubricated bronze bushings that act as high-strength pivot points as well as nylon thrust washers that protect the arm. The hardware to mount the pivot arm to the profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
The "L" dynamic pivot arm is commonly used in assemblies to create a dynamic pivot; it provides a long-lasting connection and requires no machining services. The pivot arm can be easily assembled, lending itself to repositioning and reuse and has permanently lubricated bronze bushings that act as high-strength pivot points as well as nylon thrust washers that protect the arm. The hardware to mount the pivot arm to the profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
Total Price
................................................................................................................................Series | 40 Series |
Material | Aluminum |
Grade | 6005A – T61 |
Finish | Anodize |
Color | Clear |
A | 80.00mm |
B | 20.00mm |
C | 40.00mm |
D | 40.00mm |
E | 20.00mm |
F | 8.13mm |
G | 6.00mm |
H | 8.00mm |
J | 6.00mm |
K | 40.00mm |
L | 10.00mm |
M | 20.00mm |
N | 19.91mm |
Weight | 0.221000 |
The "L" dynamic pivot arm is commonly used in assemblies to create a dynamic pivot; it provides a long-lasting connection and requires no machining services. The pivot arm can be easily assembled, lending itself to repositioning and reuse and has permanently lubricated bronze bushings that act as high-strength pivot points as well as nylon thrust washers that protect the arm. The hardware to mount the pivot arm to the profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
Nub to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
75-3508 | 2 | Bolt Assembly: M8 x 16.00mm Blue FHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Arm to Nub
Series | Part Number | Qty | Description |
---|---|---|---|
40-3500 | 1 | Bolt Assembly: (2) M8 x 10mm Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series 40 Series Material Aluminum Grade 6005A – T61 Finish Anodize Color Clear A 80.00mm B 20.00mm C 40.00mm D 40.00mm E 20.00mm F 8.13mm G 6.00mm H 8.00mm J 6.00mm K 40.00mm L 10.00mm M 20.00mm N 19.91mm Weight 0.221000
-
- Description
The "L" dynamic pivot arm is commonly used in assemblies to create a dynamic pivot; it provides a long-lasting connection and requires no machining services. The pivot arm can be easily assembled, lending itself to repositioning and reuse and has permanently lubricated bronze bushings that act as high-strength pivot points as well as nylon thrust washers that protect the arm. The hardware to mount the pivot arm to the profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
-
Incl. Hardware
Nub to T-Slot
Series Part Number Qty Description 75-3508 2 Bolt Assembly: M8 x 16.00mm Blue FHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
-
Sugg. Hardware
Arm to Nub
Series Part Number Qty Description 40-3500 1 Bolt Assembly: (2) M8 x 10mm Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-