Related Products
-
Part No. 40-4030-Lite$0.8640mm X 40mm Quarter Round Lite T-Slotted Profile - Two Open T-Slots
40-3362
40 Series M8 Standard Anchor Fastener Assembly
The standard anchor fastener assembly is comprised of a socket head cap screw, cam, and T-nut. It is one of the strongest internal fastening methods, offering a long-lasting connection. The anchor fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately (without the socket head cap screw and T-nut) for instances where you want to create your own custom assembly.
| ESD Safe | Yes |
| Series | 40 Series |
| T-Nut | Roll-in w/ Flex Handle |
| Material | Zinc |
| Cam Color | Bright |
| A | 33.00mm |
| B | 7.84mm |
| C | 12.95mm |
| D | 7.23mm |
| E | 19.93mm |
| F | 22.22mm |
| G | 15.97mm |
| H | M8 X 30mm SHCS |
| Weight | 0.098400 |
The standard anchor fastener assembly is comprised of a socket head cap screw, cam, and T-nut. It is one of the strongest internal fastening methods, offering a long-lasting connection. The anchor fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately (without the socket head cap screw and T-nut) for instances where you want to create your own custom assembly.
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series T-Nut Roll-in w/ Flex Handle Material Zinc Cam Color Bright A 33.00mm B 7.84mm C 12.95mm D 7.23mm E 19.93mm F 22.22mm G 15.97mm H M8 X 30mm SHCS Weight 0.098400
-
- Description
- The standard anchor fastener assembly is comprised of a socket head cap screw, cam, and T-nut. It is one of the strongest internal fastening methods, offering a long-lasting connection. The anchor fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately (without the socket head cap screw and T-nut) for instances where you want to create your own custom assembly.
-
CAD Files
-
CAD Files
-

