Related Products
-
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 40-4080$2.0940mm X 80mm T-Slotted Profile - Six Open T-Slots -
Part No. 40-8080$3.1380mm X 80mm T-Slotted Profile - Eight Open T-Slots
My Wish Lists
()40-3346
Nylon T-Slot Nut (50-pack)
Nylon T-Slot Nut (50-pack)
The nylon T-slot nut is a light-duty fastening method typically used for accessories. The T-slot nut remains in place even when used in a vertical position. When used with a sheet metal screw, the nut expands into the T-slot. There are options available with or without the screws. Additional Information: Please note that nylon T-slot nuts 3346 and 40-3346 are sold in packs of 50 and 3348 and 40-3348 are sold in packs of 12.
The nylon T-slot nut is a light-duty fastening method typically used for accessories. The T-slot nut remains in place even when used in a vertical position. When used with a sheet metal screw, the nut expands into the T-slot. There are options available with or without the screws. Additional Information: Please note that nylon T-slot nuts 3346 and 40-3346 are sold in packs of 50 and 3348 and 40-3348 are sold in packs of 12.
| ESD Safe | No |
| Series | 40 Series |
| Screw | No |
| Material | Plastic |
| Grade | Nylon |
| Color | White |
| A | 14.15mm |
| B | 5.08mm |
| C | 1.57mm |
| D | 8.40mm |
| E | 8.00mm |
| Weight | 0.002000 |
The nylon T-slot nut is a light-duty fastening method typically used for accessories. The T-slot nut remains in place even when used in a vertical position. When used with a sheet metal screw, the nut expands into the T-slot. There are options available with or without the screws. Additional Information: Please note that nylon T-slot nuts 3346 and 40-3346 are sold in packs of 50 and 3348 and 40-3348 are sold in packs of 12.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Screw No Material Plastic Grade Nylon Color White A 14.15mm B 5.08mm C 1.57mm D 8.40mm E 8.00mm Weight 0.002000
-
- Description
The nylon T-slot nut is a light-duty fastening method typically used for accessories. The T-slot nut remains in place even when used in a vertical position. When used with a sheet metal screw, the nut expands into the T-slot. There are options available with or without the screws. Additional Information: Please note that nylon T-slot nuts 3346 and 40-3346 are sold in packs of 50 and 3348 and 40-3348 are sold in packs of 12.
-
CAD Files
-
CAD Files
-