Related Products
-
Part No. 3154$1.67Bolt Assembly: 5/16-18 x 2.000" Black Slide-In Flanged Economy T-Slot Stud with Washer and Hex Nut - Black Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
40-3290
5/16-18 x 50.80mm Slide-In Flanged Economy T-Slot Stud
5/16-18 x 50.80mm Slide-In Flanged Economy T-Slot Stud
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | 54.75mm |
| B | 3.50mm |
| C (Thread) | 5/16-18 |
| D (Length) | 50.80mm |
| E | 17.75mm |
| F | 7.80mm |
| Weight | 0.046000 |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Steel Finish Zinc Color Black A 54.75mm B 3.50mm C (Thread) 5/16-18 D (Length) 50.80mm E 17.75mm F 7.80mm Weight 0.046000
-
-
CAD Files
-
CAD Files
-

