Related Products
My Wish Lists
()40-3087
40 Series M8 Double Anchor Slide-in T-Nut
40 Series M8 Double Anchor Slide-in T-Nut
The double anchor slide-in T-nut is used with a double anchor fastener. It loads from the profile end and is a strong, durable connection. There are options available in size, thread, and finish. Important Note: The double anchor slide-in T-nut can only be used with a double anchor fastener.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Steel |
| Grade | 1215 |
| Finish | Zinc |
| Color | Bright |
| A | 24.00mm |
| B (Thread) | M8 X 1.25 |
| C | 15.88mm |
| D | 38.25mm |
| E | 6.16mm |
| Weight | 0.050000 |
The double anchor slide-in T-nut is used with a double anchor fastener. It loads from the profile end and is a strong, durable connection. There are options available in size, thread, and finish. Important Note: The double anchor slide-in T-nut can only be used with a double anchor fastener.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Steel Grade 1215 Finish Zinc Color Bright A 24.00mm B (Thread) M8 X 1.25 C 15.88mm D 38.25mm E 6.16mm Weight 0.050000
-
- Description
The double anchor slide-in T-nut is used with a double anchor fastener. It loads from the profile end and is a strong, durable connection. There are options available in size, thread, and finish. Important Note: The double anchor slide-in T-nut can only be used with a double anchor fastener.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


