Related Products
-
Part No. 40-4317$73.0340 Series 90 Degree Double Pivot Bracket Assembly with "L" Handles -
Part No. 40-4451$52.8140 Series 180 Degree Pivot Bracket Assembly with "L" Handle
40-2797
40 Series "L" Handle Kit - Dynamic Pivot
40 Series "L" Handle Kit - Dynamic Pivot
The "L" handle kit adds an adjustable stop to a dynamic pivot by securing it into a semi-permanent position and adds a grip to aid with adjustments. All mounting hardware is included.
| ESD Safe | No |
| Series | 40 Series |
| Material | Zinc |
| Process | Die Cast |
| Finish | Gloss |
| Color | Gray |
| A | 54.10mm |
| B | 89.05mm |
| C | 73.17mm |
| D | 57.53mm |
| E | 17.88mm |
| F | 22.12mm |
| G | 3.56mm |
| H | 37.97mm |
| Weight | 0.378000 |
The "L" handle kit adds an adjustable stop to a dynamic pivot by securing it into a semi-permanent position and adds a grip to aid with adjustments. All mounting hardware is included.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Zinc Process Die Cast Finish Gloss Color Gray A 54.10mm B 89.05mm C 73.17mm D 57.53mm E 17.88mm F 22.12mm G 3.56mm H 37.97mm Weight 0.378000
-
- Description
The "L" handle kit adds an adjustable stop to a dynamic pivot by securing it into a semi-permanent position and adds a grip to aid with adjustments. All mounting hardware is included.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-