Related Products
-
Part No. 75-3422$1.14Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc -
Part No. 40-4453$92.9840 Series 180 Degree Double Pivot Bracket Assembly with "L" Handles
40-4451
40 Series 180 Degree Pivot Bracket Assembly with "L" Handle
40 Series 180 Degree Pivot Bracket Assembly with "L" Handle
The 180 degree pivot bracket assembly with "L" handle is commonly used to add motion to certain elements of your project. It is comprised of one 180 degree pivot bracket, one "L" handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has a permanently lubricated bronze bushing that acts as high-strength pivot point.
The 180 degree pivot bracket assembly with "L" handle is commonly used to add motion to certain elements of your project. It is comprised of one 180 degree pivot bracket, one "L" handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has a permanently lubricated bronze bushing that acts as high-strength pivot point.
| ESD Safe | No |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Plate (Qty.) | 40-4424 (1) |
| Nub (Qty.) | 40-4387 (1) |
| Handle (Qty.) | 40-2797 (1) |
| A | 89.03mm |
| B | 40.00mm |
| C | 103.53mm |
| D | 22.12mm |
| E | 120.00mm |
| F | 200.00mm |
| G | 8.48mm |
| H | 100.00mm |
| Weight | 1.284000 |
The 180 degree pivot bracket assembly with "L" handle is commonly used to add motion to certain elements of your project. It is comprised of one 180 degree pivot bracket, one "L" handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has a permanently lubricated bronze bushing that acts as high-strength pivot point.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3422 | 5 | Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Plate (Qty.) 40-4424 (1) Nub (Qty.) 40-4387 (1) Handle (Qty.) 40-2797 (1) A 89.03mm B 40.00mm C 103.53mm D 22.12mm E 120.00mm F 200.00mm G 8.48mm H 100.00mm Weight 1.284000
-
- Description
The 180 degree pivot bracket assembly with "L" handle is commonly used to add motion to certain elements of your project. It is comprised of one 180 degree pivot bracket, one "L" handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has a permanently lubricated bronze bushing that acts as high-strength pivot point.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3422 5 Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
-
CAD Files
-
CAD Files
-
