Related Products
-
Part No. 13-8320$0.67M8 x 20.00mm Button Head Socket Cap Screw (BHSCS) -
Part No. 40-2519-Black$24.6940 Series Double Arm Wide Mesh Retainer -
Part No. 40-2431-Black$16.4640 Series Single Arm Wide Mesh Retainer
40-2437-Black
40 Series Wide Backing Plate
40 Series Wide Backing Plate
The wide backing plate is used with the single arm wide mesh retainer or the double arm wide mesh retainer to secure wire mesh or panels. The suggested hardware for the wide backing plate should be based on the mesh or panel type and thickness.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| A | 80.00mm |
| B | 20.00mm |
| C | 40.00mm |
| D | 19.89mm |
| E | 39.80mm |
| F | M8 x1.25 |
| G | 6.00mm |
| Weight | 0.108000 |
The wide backing plate is used with the single arm wide mesh retainer or the double arm wide mesh retainer to secure wire mesh or panels. The suggested hardware for the wide backing plate should be based on the mesh or panel type and thickness.
Mount to Backing Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8320 | 2 | M8 x 20.00mm Button Head Socket Cap Screw (BHSCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black A 80.00mm B 20.00mm C 40.00mm D 19.89mm E 39.80mm F M8 x1.25 G 6.00mm Weight 0.108000
-
- Description
The wide backing plate is used with the single arm wide mesh retainer or the double arm wide mesh retainer to secure wire mesh or panels. The suggested hardware for the wide backing plate should be based on the mesh or panel type and thickness.
-
Sugg. Hardware
Mount to Backing Plate
Series Part Number Qty Description 
11-8320 2 M8 x 20.00mm Button Head Socket Cap Screw (BHSCS)
-
CAD Files
-
CAD Files
-
