Related Products
-
Part No. 65-2209$94.72Economy Anti-Vibration Mounts: M20 x 51.00mm
40-2366
40 Series 5 Hole - Center Tap Base Plate - 80mm x 80mm with M20 Tap
40 Series 5 Hole - Center Tap Base Plate - 80mm x 80mm with M20 Tap
The 5 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on profiles to center mount a foot or caster. The 5 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
The 5 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on profiles to center mount a foot or caster. The 5 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 40.00mm |
| B | 20.00mm |
| C | 80.00mm |
| D | 40.00mm |
| E | 20.00mm |
| F | 40.00mm |
| G | 40.00mm |
| H | M8 SHCS |
| J | M20 X 2.5 |
| K | 19.00mm |
| L | 80.00mm |
| Weight | 0.644000 |
The 5 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on profiles to center mount a foot or caster. The 5 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3430 | 4 | Bolt Assembly: M8 x 20.00mm Blue SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-8525 | 4 | M8 x 25.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 40.00mm B 20.00mm C 80.00mm D 40.00mm E 20.00mm F 40.00mm G 40.00mm H M8 SHCS J M20 X 2.5 K 19.00mm L 80.00mm Weight 0.644000
-
- Description
The 5 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on profiles to center mount a foot or caster. The 5 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
