Related Products
-
Part No. 40-2153$0.8840 Series 3-Hole Gasket for Pressure Manifold -
Part No. 40-4080$2.0940mm X 80mm T-Slotted Profile - Six Open T-Slots
40-2340
40 Series 2-Hole Pressure Manifold Stopper Plate
40 Series 2-Hole Pressure Manifold Stopper Plate
The 2-hole pressure manifold stopper plate is commonly used when adding a pressurized substance to a T-slot profile. It mounts on the profile end to form a secure seal. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Milled |
| A | 40.00mm |
| B | 20.00mm |
| C | 40.00mm |
| D | 20.00mm |
| E (Bolt Size) | M8 SHCS |
| F | 18.75mm |
| G | 80.00mm |
| Weight | 0.394000 |
The 2-hole pressure manifold stopper plate is commonly used when adding a pressurized substance to a T-slot profile. It mounts on the profile end to form a secure seal. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-8522 | 2 | M8 x 22.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Milled A 40.00mm B 20.00mm C 40.00mm D 20.00mm E (Bolt Size) M8 SHCS F 18.75mm G 80.00mm Weight 0.394000
-
- Description
The 2-hole pressure manifold stopper plate is commonly used when adding a pressurized substance to a T-slot profile. It mounts on the profile end to form a secure seal. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description 
13-8522 2 M8 x 22.00mm Socket Head Cap Screw (SHCS)
-
CAD Files
-
CAD Files
-
