Related Products
-
Part No. 40-4080$2.0940mm X 80mm T-Slotted Profile - Six Open T-Slots -
Part No. 40-2150$21.0640 Series 3-Hole Pressure Manifold Feed Plate -
Part No. 40-2340-Black$24.1140 Series 2-Hole Pressure Manifold Stopper Plate
40-2153
40 Series 3-Hole Gasket for Pressure Manifold
40 Series 3-Hole Gasket for Pressure Manifold
The 3-hole gasket for pressure manifold is made of a cork and synthetic rubber combination used to prevent leakage. It is used with manifold plates to completely seal a profile end or create a tight seal where a substance is released.
| ESD Safe | No |
| Series | 40 Series |
| Material | CR-20 |
| Color | Brown |
| A | 40.00mm |
| B | 20.00mm |
| C | 40.00mm |
| D | 20.00mm |
| E | 40.00mm |
| F | 20.00mm |
| G | 7.00mm |
| H | 0.76mm |
| J | 80.00mm |
| Weight | 0.003000 |
The 3-hole gasket for pressure manifold is made of a cork and synthetic rubber combination used to prevent leakage. It is used with manifold plates to completely seal a profile end or create a tight seal where a substance is released.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material CR-20 Color Brown A 40.00mm B 20.00mm C 40.00mm D 20.00mm E 40.00mm F 20.00mm G 7.00mm H 0.76mm J 80.00mm Weight 0.003000
-
- Description
The 3-hole gasket for pressure manifold is made of a cork and synthetic rubber combination used to prevent leakage. It is used with manifold plates to completely seal a profile end or create a tight seal where a substance is released.
-
CAD Files
-
CAD Files
-