Related Products
-
Part No. 40-2206$84.12Anti-vibration Leveling Foot: M12 x 119.50mm
40-2175
40 Series 4 Hole - Leveling Anchoring Base Plate: M12 Tap
40 Series 4 Hole - Leveling Anchoring Base Plate: M12 Tap
The 4 hole – leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a profile end and provides an offset hole that allows a leveling foot and floor anchor to be used at the same time. The mounting hardware helps align the base plate within the T-slot to keep the profile from rotating. A tap is required to mount to the profile end.
The 4 hole – leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a profile end and provides an offset hole that allows a leveling foot and floor anchor to be used at the same time. The mounting hardware helps align the base plate within the T-slot to keep the profile from rotating. A tap is required to mount to the profile end.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 106.68mm |
| B | 60.00mm |
| C | 40.00mm |
| D | 20.00mm |
| E | 40.00mm |
| F | 20.00mm |
| G | 40.00mm |
| H | M12 x 1.75 |
| J | M8 SHCS |
| K | 13.50mm |
| L | 19.00mm |
| M | 120.00mm |
| Weight | 0.485000 |
The 4 hole – leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a profile end and provides an offset hole that allows a leveling foot and floor anchor to be used at the same time. The mounting hardware helps align the base plate within the T-slot to keep the profile from rotating. A tap is required to mount to the profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3430 | 2 | Bolt Assembly: M8 x 20.00mm Blue SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-8525 | 2 | M8 x 25.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 106.68mm B 60.00mm C 40.00mm D 20.00mm E 40.00mm F 20.00mm G 40.00mm H M12 x 1.75 J M8 SHCS K 13.50mm L 19.00mm M 120.00mm Weight 0.485000
-
- Description
The 4 hole – leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a profile end and provides an offset hole that allows a leveling foot and floor anchor to be used at the same time. The mounting hardware helps align the base plate within the T-slot to keep the profile from rotating. A tap is required to mount to the profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
