Related Products
-
Part No. 40-8080-Black$3.6580mm X 80mm T-Slotted Profile - Eight Open T-Slots -
Part No. 40-2155$1.1240 Series 5-Hole Square Gasket for Pressure Manifold
40-2160-Black
40 Series 5-Hole Square Pressure Manifold Feed Plate
40 Series 5-Hole Square Pressure Manifold Feed Plate
The 5-hole square pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole and mounts on the profile end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
The 5-hole square pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole and mounts on the profile end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 40.00mm |
| B | 20.00mm |
| C | 80.00mm |
| D | 20.00mm |
| E | 40.00mm |
| F (Thread) | 1/2" NPT |
| G (Bolt Size) | M8 SHCS |
| H | 18.75mm |
| J | 80.00mm |
| Weight | 0.755000 |
The 5-hole square pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole and mounts on the profile end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-8522 | 4 | M8 x 22.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 40.00mm B 20.00mm C 80.00mm D 20.00mm E 40.00mm F (Thread) 1/2" NPT G (Bolt Size) M8 SHCS H 18.75mm J 80.00mm Weight 0.755000
-
- Description
The 5-hole square pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot profile. It has a tapped hole and mounts on the profile end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description 
13-8522 4 M8 x 22.00mm Socket Head Cap Screw (SHCS)
-
CAD Files
-
CAD Files
-

