Related Products
-
Part No. 40-2350-Black$34.3640 Series 4-Hole Pressure Manifold Stopper Plate -
Part No. 40-2160$29.8240 Series 5-Hole Square Pressure Manifold Feed Plate
40-2155
40 Series 5-Hole Square Gasket for Pressure Manifold
40 Series 5-Hole Square Gasket for Pressure Manifold
The 5-hole square gasket for pressure manifold is made of a cork and synthetic rubber combination used to prevent leakage. It is commonly used with manifold plates to completely seal a profile end or create a tight seal where a substance is released.
| ESD Safe | No |
| Series | 40 Series |
| Material | CR-20 |
| Color | Brown |
| A | 40.00mm |
| B | 20.00mm |
| C | 80.00mm |
| D | 20.00mm |
| E | 40.00mm |
| F | 33.00mm |
| G | 7.00mm |
| H | .076mm |
| J | 80.00mm |
| Weight | 0.007000 |
The 5-hole square gasket for pressure manifold is made of a cork and synthetic rubber combination used to prevent leakage. It is commonly used with manifold plates to completely seal a profile end or create a tight seal where a substance is released.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material CR-20 Color Brown A 40.00mm B 20.00mm C 80.00mm D 20.00mm E 40.00mm F 33.00mm G 7.00mm H .076mm J 80.00mm Weight 0.007000
-
- Description
The 5-hole square gasket for pressure manifold is made of a cork and synthetic rubber combination used to prevent leakage. It is commonly used with manifold plates to completely seal a profile end or create a tight seal where a substance is released.
-
CAD Files
-
CAD Files
-