Related Products
-
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 65-2633$134.25Lite Aluminum Composite Panel: 6mm Thick, Blue
My Wish Lists
()40-2120
40 Series Standard Panel Gasket
40 Series Standard Panel Gasket
LENGTH: 1841.5mm
Standard panel gasket is made of high density black polypropylene and recesses in a T-slot from the top or end to secure plastic panels. It is recommended for panels that are .236” (6mm) thick. Tip: Use an edge radius machining service for easy insertion in the T-slot.
| ESD Safe | No |
| Series | 40 Series |
| Material | Polypropylene |
| Process | Extruded |
| Color | Black |
| A | 11.90mm |
| B | 8.31mm |
| C | 6.61mm |
| Length | 1841.50mm |
| Weight | 0.121000 |
LENGTH: 1841.5mm
Standard panel gasket is made of high density black polypropylene and recesses in a T-slot from the top or end to secure plastic panels. It is recommended for panels that are .236” (6mm) thick. Tip: Use an edge radius machining service for easy insertion in the T-slot.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Polypropylene Process Extruded Color Black A 11.90mm B 8.31mm C 6.61mm Length 1841.50mm Weight 0.121000
-
- Description
LENGTH: 1841.5mm
Standard panel gasket is made of high density black polypropylene and recesses in a T-slot from the top or end to secure plastic panels. It is recommended for panels that are .236” (6mm) thick. Tip: Use an edge radius machining service for easy insertion in the T-slot.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
