Related Products
My Wish Lists
()65-2642
AR Polycarbonate Panel: 6mm Thick, Clear
AR Polycarbonate Panel: 6mm Thick, Clear
AR polycarbonate panels are a durable option that provides high optical clarity and impact resistance. It is more abrasion and UV resistant than polycarbonate panels and stable up to 240 degrees Fahrenheit, making it ideal for both indoor and outdoor applications. AR polycarbonate is commonly used in enclosures and safety applications in high-traffic areas.
AR polycarbonate panels are a durable option that provides high optical clarity and impact resistance. It is more abrasion and UV resistant than polycarbonate panels and stable up to 240 degrees Fahrenheit, making it ideal for both indoor and outdoor applications. AR polycarbonate is commonly used in enclosures and safety applications in high-traffic areas.
| ESD Safe | No |
| Series | Metric |
| Color | Clear |
| Thickness | .220 - .236" (6mm) |
| Stock Sheet Size | 48” x 96” +.250 / -0 (1219.2mm x 2438.4mm +6.35mm / -0) |
| Orientation | No |
| Weight | 14.710000 |
| Finish | N/A |
| Material | AR Polycarbonate |
AR polycarbonate panels are a durable option that provides high optical clarity and impact resistance. It is more abrasion and UV resistant than polycarbonate panels and stable up to 240 degrees Fahrenheit, making it ideal for both indoor and outdoor applications. AR polycarbonate is commonly used in enclosures and safety applications in high-traffic areas.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Metric Color Clear Thickness .220 - .236" (6mm) Stock Sheet Size 48” x 96” +.250 / -0 (1219.2mm x 2438.4mm +6.35mm / -0) Orientation No Weight 14.710000 Finish N/A Material AR Polycarbonate
-
- Description
AR polycarbonate panels are a durable option that provides high optical clarity and impact resistance. It is more abrasion and UV resistant than polycarbonate panels and stable up to 240 degrees Fahrenheit, making it ideal for both indoor and outdoor applications. AR polycarbonate is commonly used in enclosures and safety applications in high-traffic areas.
-
CAD Files

