Related Products
-
Part No. 40-2105$44.2840 Series Standard Lift-Off Hinge - Left Hand Assembly -
Part No. 40-2106$32.8940 Series Standard Captive Lift-Off Hinge Assembly -
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots
40-2096
40 Series Standard Lift-Off Hinge - Left Hand with Single Short Pin.
40 Series Standard Lift-Off Hinge - Left Hand with Single Short Pin.
The standard lift-off hinge – left hand with single short pin is made of 6063-T6 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won’t fall out. Hinges with short pins are commonly used to create captivated assemblies. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
The standard lift-off hinge – left hand with single short pin is made of 6063-T6 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won’t fall out. Hinges with short pins are commonly used to create captivated assemblies. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
| ESD Safe | No |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 16.85mm |
| B | 43.60mm |
| C | 28.15mm |
| D | 19.05mm |
| E | 9.53mm |
| F | M6 x 1.0 |
| G | 6.15mm |
| H | 18.90mm |
| J | 13.00mm |
| K | 6.12mm |
| L | 20.70mm |
| Weight | 0.091000 |
The standard lift-off hinge – left hand with single short pin is made of 6063-T6 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won’t fall out. Hinges with short pins are commonly used to create captivated assemblies. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-6516 | 1 | M6 x 16.00mm Socket Head Cap Screw (SHCS) | |
| 3836 | 1 | M6 Slide-in Economy T-Nut - Centered Thread |
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 16.85mm B 43.60mm C 28.15mm D 19.05mm E 9.53mm F M6 x 1.0 G 6.15mm H 18.90mm J 13.00mm K 6.12mm L 20.70mm Weight 0.091000
-
- Description
The standard lift-off hinge – left hand with single short pin is made of 6063-T6 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won’t fall out. Hinges with short pins are commonly used to create captivated assemblies. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
- Incl. Hardware
-
CAD Files
-
CAD Files
-